740B Articulated Truck

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Machine Comparison

Overview

740B Articulated Truck

The new Cat® 740B with 39.5 tonnes (43.5 tons) rated payload offers proven reliability and durability, high productivity, superior operator comfort and lower operating costs. The spacious two-person cab with forward facing passenger seat and off road oil/nitrogen front suspension cylinders keep the operator comfortable through out the working day. The true “on-the-go” Automatic Traction Control (ATC) system automatically modulates the correct level of Inter-Axle and Cross-Axle differential lock engagement which will improve cycle times and productivity. No operator interaction is required. The strong, durable Cat ACERT™ engines with the Tier 2/Stage II exhaust emission solution and electronically controlled smooth shifting transmissions deliver high productivity with low fuel consumption. There are significant changes/improvements to the engine/transmission software that result in smoother gear changes.
Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Gross Power – SAE J1995
484 hp
361 kW
Net Power – SAE J1349
472 hp
352 kW
Benefits & Features
Engine with ACERT™ Technology
Innovative technologies optimize performance.
» Learn More


Transmission
Proven Reliability.
» Learn More


Suspension and Automatic Traction Control (ATC)
Performance and Productivity.
» Learn More


Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Gross Power – SAE J1995
484 hp
361 kW
Net Power – SAE J1349
472 hp
352 kW
Net Power – ISO 9249
477 hp
356 kW
Net Power – EEC 80/1269
477 hp
356 kW
Bore
5.4 in
137 mm
Stroke
6.75 in
171.5 mm
Displacement
926 in3
15.2 L
Engine Model – Tier 2 EU Stage II
Cat® C15 ACERT™
Cat® C15 ACERT™

Weights

Rated Payload
43.5 tons
39.5 tonnes

Body Capacities

Heaped SAE 2:1
31.4 yd3
24 m3
Struck
24.2 yd3
18.5 m3
Tailgate Heaped SAE 2:1
33.5 yd3
25.5 m3
Tailgate Struck
25.5 yd3
19.5 m3

Transmission

Forward 1
5.5 mph
8.9 km/h
Forward 2
7.5 mph
12.1 km/h
Forward 3
10.2 mph
16.4 km/h
Forward 4
13.7 mph
22 km/h
Forward 5
18.6 mph
30 km/h
Forward 6
25.1 mph
40 km/h
Forward 7
34 mph
54.7 km/h
Reverse 1
5.2 mph
8.4 km/h
Reverse 2
7.2 mph
11.6 km/h

Sound Levels

Interior Cab
79 dB(A)
79 dB(A)

Operating Weights

Front Axle – Empty
44743 lb
20295 kg
Center Axle – Empty
16050 lb
7280 kg
Rear Axle – Empty
14440 lb
6550 kg
Total – Empty
75237 lb
34127 kg
Front Axle – Rated Load
11488 lb
5211 kg
Center Axle – Rated Load
37889 lb
17186 kg
Rear Axle – Rated Load
37889 lb
17186 kg
Total – Rated Load
87263 lb
39582 kg
Front Axle – Loaded
56231 lb
25506 kg
Center Axle – Loaded
53938 lb
24466 kg
Rear Axle – Loaded
52239 lb
23736 kg
Total – Loaded
162500 lb
73709 kg

Body Plate Thickness

Front
0.31 in
8 mm
Scow
0.63 in
16 mm
Side
0.47 in
12 mm
Base
0.63 in
16 mm

Service Refill Capacities

Fuel Tank
149.3 gal
565 L
Cooling System
21.1 gal
80 L
Hydraulic System
86.6 gal
328 L
Engine Crankcase
9.5 gal
38 L
Transmission
19 gal
72 L
Final Drives/Differential
19 gal
72 L
Output Transfer Gear Box
4.8 gal
18 L

Body Hoist

Raise time
12 Seconds
12 Seconds
Lower time
7 Seconds
7 Seconds

Standards

Brakes
ISO 3450 – 1996
ISO 3450 – 1996
Cab/FOPS
ISO 3449 Level II – 2005
ISO 3449 Level II – 2005
Cab/ROPS
ISO 3471 – 2008
ISO 3471 – 2008
Steering
ISO 5010 – 2007
ISO 5010 – 2007

Benefits & Features

ACERT Technology

The Cat® C15 ACERT™ engine continues the evolutionary, incremental improvements that provide breakthrough engine technology built on systems and components developed by Caterpillar with proven reliability.

Fuel Delivery

Multiple injection fuel delivery involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures, generating fewer emissions and optimizing fuel combustion. This translates into more work output for your fuel cost.

Advanced Diesel Engine Management (ADEM) A4 Engine Controller

The ADEM A4 electronic control module manages fuel delivery to get the best performance per liter or gallon of fuel used. The engine management system provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It tracks engine and machine conditions while keeping the engine operating at peak efficiency.

Wastegate Turbocharging

Single wastegate turbocharging provides higher boost over a wide range, outstanding low end performance with improved peak torque and engine response.

Mechanically Actuated Electronic Unit Injection (MEUI)

A highly evolved fuel system with a proven record of reliability in the field. It combines the technical advancement of an electronic control system with the simplicity of direct mechanically controlled unit fuel injection. It excels in its ability to control injection pressure over the entire engine operating speed range. These features allow the C15 to have complete control over injection timing, duration and pressure.

Air-to-Air Aftercooling (ATAAC)

ATAAC keeps air intake temperatures down and, in concert with the tight tolerance combustion chamber components, maximizes fuel efficiency and minimizes emissions. Significant improvements in air flow are generated by a turbocharger, unique cross-flow head and a single overhead camshaft.
Engine with ACERT™ Technology
Innovative technologies optimize performance.
» Learn More


Electronic Transmission

The Cat seven-speed forward, two-speed reverse Electronic Clutch Pressure Controlled (ECPC) transmission features enhanced shift control logic with anti-hunt shift strategy for speed continuity, and to ensure constant shift times.

Min-max Governor Control

ECPC control is matched to the min-max governor control for precise smooth shifting.

Two Reverse Gears

The transmission arrangement provides a second reverse gear for improved performance when operating in longer rear hauling applications.

Smooth Transmission Gear Shifting

The 740B features ECPC Shift Torque Management (STM), with improved Shift Control Logic (SCL) and Part Throttle Shifting (PTS). These features allow smoother shifting and greater acceleration on grades while torque is maintained through the shift changes. SCL also provides automatic shift selection that is more specific to the desired machine operation, and downshifts when needed for maximum acceleration when increased throttle is applied. PTS allows shifting at lower speeds during part throttle operation, resulting in improved part throttle fuel economy, quieter machine operation, and better maneuvering in reduced speed operating conditions.
Transmission
Proven Reliability.
» Learn More


Front Suspension

The three-point front suspension oscillates ±6° to provide a smooth ride, allowing the operator to travel at speed over rough terrain and softening impact loads on structures and components. Large bore, low pressure cylinders are purpose designed for tough applications and offer a soft, smooth ride.

Rear Suspension

Features a walking beam geometry with Caterpillar designed rear suspension mounts which provide a reliable and stable ride for excellent load retention.

Automatic Traction Control

Fully Automatic Traction Control (ATC). Inter-Axle-Differential lock (IAD) and Cross-Axle-Differential locks (XAD) feature oil immersed clutches that require no operator input. Operation is seamless and smooth, and it eliminates wheel slip for maximum traction. Sensors monitor the machine and wheel speeds, enabling instant response in low traction conditions. Fully automatic, independent, IAD and XAD clutches are engaged on-the-go to optimize machine performance and control in all conditions. Clutches are automatically disengaged when ground conditions dictate, maximizing efficiency when steering or on uneven ground. ATC eliminates wheel spin in soft under foot extreme ground conditions where little traction is available. It also reduces tire and driveline abuse eliminating lost efficiency caused by improper manual operation of the differential clutches.

Retardation Control

The Cat engine compression brake control lever is positioned on the right-hand side of the steer column. Four modes of operation with three steps of retardation, provide an optimum match between operating conditions and retarding power.
Suspension and Automatic Traction Control (ATC)
Performance and Productivity.
» Learn More


Ride Comfort

The three-point front suspension with its oscillating axle and low-pressure ride struts, combined with the center-mounted cab, offers unrivaled levels of ride comfort for the operator in all driving conditions. The operator remains comfortable and productive throughout the day.

Spacious Two-Person Cab

The 740B features a large two-person cab, offering comfortable working space for both the operator and passenger. The 735B, 740B and 740B ej articulated trucks use the same spacious cab design.

Air Suspension Seat

The air suspension seat enhances operator comfort with a cushioned upper high back, adjustable damping with three settings, ride zone indicator and adjustable lumbar settings. It is fully adjustable to provide the optimal driving position.

Passenger Seat

Full-size passenger seat features a fully padded seat with a backrest and a wide, retractable seatbelt for a secure and comfortable ride. The passenger seat is positioned next to the operator seat, giving both the operator and passenger a clear view of the instrument panel, controls and the road.

Steering Column

A comfortable driving position is provided by a telescopic and tilt adjustable steering column.
Operator Comfort
High productivity from a comfortable, confident operator.
» Learn More


Ergonomic Layout

The controls and layout of the cab are designed to make it as easy to operate as your car. Quick, easy to read and simple to operate, the controls and gauges on the 740B allow the operator to concentrate on production.

Dash

The integrated wrap-around dash puts all controls within easy reach of the operator. Featuring LED illuminated rocker switches for the dash dimmer, rear wash wiper, hazard warning, head lamp, work lamp, heated mirrors (optional), diff-lock, secondary steer, heated seat (optional), machine security system (optional), A/C and cigar lighter. Color Multi-Purpose Display (CMPD) unit incorporating the messenger and rearview display. Provides an automotive feel with the industrial strength you would expect from Caterpillar.

Color Multi Purpose Display (CMPD)

A multi screen display unit showing various levels of machine warning categories, performance and condition pages, including: Performance, Settings, Totals, Service, Machine Status, Operator, and Rearview Camera.

Warning Categories

The monitoring system provides four warning categories. The first warning category requires only operator awareness. The second warning category requires a change in machine operation or maintenance to the system. The third warning category requires an immediate change of the machine operation. The fourth category requires the operator to immediately stop the machine. The fourth category also requires the operator to immediately shut down the engine.

Viewing Area

The low sloping hood and placement of the cooling package behind the cab give the operator excellent all-around visibility. The large glass area and central operator position also provide excellent visibility.

Transmission and Hoist Levers

The hoist lever provides easy, comfortable operation. The transmission lever offers excellent comfort, and control for top gear limit, transmission hold and neutral lock.
Ease of Operation
Designed for ease of use – allows the operator to focus on production.
» Learn More


Front Frame

The front frame design features a large box section and wide, stiff frame beams to handle torque loads. The divergent frame design decreases stress in the hitch area and optimizes suspension geometry. The frame design makes maximum use of robotic welding for increased durability.

Rear Frame

Twin-box construction minimizes stress concentrations and provides low weight with long service life.

Suspension

The three-point oscillating axle front suspension provides unparalleled ride quality. It also protects the truck from adverse road conditions by absorbing shock loads that would reach the frame.

Articulating/Oscillating Hitch

The articulating hitch provides the truck with steering articulation, and the oscillation ensures all-wheel ground contact in rough terrain.

Hitch Construction

Two-piece construction features a durable cast steel head bolted to a hard-wearing forged steel tube.

Fast Hoist Cycle Times

Fast body raise and lower times mean less time spent in the dump area.

Load-Carrying Capacity

The 740B has a large target area to provide consistently high load-carrying capacity. Its diverging flow design gives clean load ejection, which maximizes production and avoids the waste of material carry-back.

Output Transfer Gear

Provides lubrication of all bearings and clutches using a distributed-pressure lubricated and filtered system.

Enclosed, Oil-Cooled Brakes

High performance multi-plate, oil-immersed brakes are only required on front and center axles. These brakes provide outstanding stopping capability, while maintaining maximum durability and low wear characteristics.

Parking Brake

Fitted to the center axle in an elevated position, spring applied and hydraulically released.
Durability and Reliability
High machine availability maximizes productivity and lowers costs.
» Learn More


Cat Product Link*

Cat Product Link allows remote monitoring of the Articulated Truck to improve overall fleet-management effectiveness. Product Link is deeply integrated into machine systems. Events and diagnostic codes, as well as hours, fuel, idle time and other detailed information are transmitted to a secure web based application, VisionLink™. VisionLink includes powerful tools to convey information to users and dealers, including mapping, working/idle time, fuel level and more. * Product Link licensing not available in all areas. Please consult your Cat dealer for availability.

Key Points

  • See your entire fleet at a glance
  • Monitor fuel usage
  • Set up site boundaries and security alerts
  • Click through to your Cat dealer for service and parts
  • Customize the alerts and displays that matter to you
  • Compare working time versus idle time
  • Reduce owning and operating costs
  • Get the right information to the right people at the right time
  • Vital Information Maintenance System (VIMS™) upgrades available

New Features

  • Completely updated
  • Robust new hardware
  • Remarkably intuitive web-based interface
  • Satellite and cellular coverage
  • Open-system design for mixed-fleet use

Product Link
A secure and user-friendly application.
» Learn More


Long Service Intervals

Long engine oil change and hydraulic oil change intervals reduce maintenance costs and downtime. Wheel-bearing adjustment is completely eliminated.

Lubrication Points

Lubrication points are grouped at the rear of the front frame and the front of the rear frame. Universal joints are lubricated for life, eliminating servicing. Autolube is optional.

Service Points

Engine and transmission dipstick and fill caps, air and fuel filters, and the fuel priming pump are all mounted on the left side of the engine under the electrically raised hood. Coolant level indicator and fill cap are outside the cab.

Radiator

The radiator package is located behind the cab, which provides protection from frontal impacts and offers easy access to the inlet and outlet sides of the radiator. The Air To Air After Cooler (ATAAC) radiator is located at the front of the truck.

Extended Life Coolant

Extends the change interval and improves component life by reducing aluminum corrosion.

Electrical Service Center

Located inside the cab, this service center provides a power port, diagnostic connector and Cat Data Link connector.

Cat Data Link Connector

The Cat Data Link connector provides a plug-in using a laptop computer with Electronic Technician (ET) software.

Service Access

The cab tilts to the side to provide easy access underneath, which simplifies access to the transmission, drive shafts and hydraulic pumps. Machine electrical and hydraulic interfaces are located on the right side of the cab, behind a removable cab body panel for easy access.

Truck Transport

The suspension system eliminates the need to lower the suspension when transporting the truck, reducing maintenance and downtime.
Serviceability
More time on production.
» Learn More


Selection

Make comparisons of the machines you are considering before you buy. Your Cat® dealer can help.

Purchase

Consider the resale value, compare productivity and day-to-day operating costs and fuel consumption.

Operation

For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and trained staff.

Maintenance

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair or rebuild? Your Cat dealer can help you evaluate the costs so you can make the right choice.

Product Support

Your local Cat dealership will be with you every step of the way with its unsurpassed worldwide parts support, trained technicians and customer support agreements.

cat.com

For more complete information on Cat products, dealer services and industry solutions, visit us on the Web at www.cat.com
Complete Customer Support
Cat® dealer services help you operate longer with lower costs.
» Learn More


Product Safety

Caterpillar has been and continues to be proactive in developing machines that meet or exceed safety standards. Safety is an integral part of all machines and system designs.

Safety Features

  • Cab integral ROPS (Roll Over Protection System) and FOPS (Falling Object Protection System)
  • Rearview camera system provides a continuous panoramic rear view or when reverse gear is selected
  • The secondary and parking brake functions are spring applied and hydraulically released
  • Electro-hydraulic secondary steering system, automatically activates in forward/reverse or when stationary if low pressure is sensed. Can be manually selected for machine recovery purposes.
  • External engine fuel cut off switch for easy access from outside of the machine
  • External electrical system disconnect switch for easy access from outside of the machine
  • Slip resistant surfaces – punched steel plate
  • Hood raise and lower switch fitted at the LHS of dash
  • 75 mm (3 in) wide retractable seat belts for operator and passenger/trainee
  • Cab roof mounted work lights
  • Wide angled mirrors for excellent rear visibility
  • Sweeping hood design for panoramic forward visibility
  • Extensive hand rails
  • Body raised alarm
  • Heated motorized mirrors (optional)
  • LED flashing beacon

Safety
Designed with safety as the first priority.
» Learn More


Standard / Optional Equip.

740B Standard Equipment

Air conditioning with R134A refrigerant
Air vents, adjustable
Automatic Traction Control (ATC)
Auto shift seven-speed forward and two-speed reverse transmission
Back up alarm
Body, adapted for exhaust heat
Cat® C15 engine with ACERT™ Technology
Color Multi-Purpose Display (CMPD) incorporating the Cycle Counter and rearview Camera Screen
CD/Radio, heavy duty ready
Differentials, standard with automatic clutched cross-axle and inter-axle differential locks for all axles
Electrical system: 24 volt, 5A 24- to 12-volt converter
Electro hydraulic hoist control
Ether starting aid
Glass windows, laminated and tinted, front
Glass windows, toughened and tinted, sides and rear
Guards: rear window, radiator, crankcase and axle
Headlights, four
Heater and defroster with four-speed fan
Horn, electric
Lights: cab interior, front, side, rear, two reversing/working lights, two stop/tail lights, side width marker, front and rear direction indicators
Mirrors, main and auxiliary, left and right
Mud flaps, wheel arch and body mounted, with transportation tie backs
Oil-cooled brakes, enclosed
Operator and passenger grab hand rails
Product Link where applicable
Retarder, engine compression brake
ROPS/FOPS cab, with full instrumentation, including:
– Instrument cluster display module
– Indicator lamps: left turn, secondary steering, primary steering loss, front and center axle brake temp (735B/740B and 740B Ejector only), brake oil pressure, action lamp, transmission fault, park brake, charging system status, differential lock fault, body not in float, right turn, high beam, transmission hold, machine filter warning, retarder, retarder up shift warning
– Gauges: engine oil pressure, engine coolant temperature, torque converter oil temperature, fuel level, fuel tank level gauge
– LCD warnings/indicators: Gear, Alert, Speed, Soot, DPF Regeneration, Engine hours, Primary Steer, 2nd Steer, Machine Security (MSS), Retarder
– Meters: service hour meter, speedometer, tachometer
Seat, fully adjustable, air suspension
Seat, padded passenger
Secondary steering – electronic
S∙O∙SSM sampling valves
Spill guard, front, integral part of fabricated body
Starting receptacle, electric, remote
Storage – two cup holders, flask receptacle, under seat storage, door pocket, behind seat storage, coat hook
Sun visor
Three-axle, six wheel drive
Tilt and telescopic steering wheel
Tires, 29.5R25, radial
Towing eyes, front and rear tow pin
Two seat belts, retractable
Vandalism protection: lockable caps for fuel tank and hydraulic oil tank
Windows opening side, tinted
Windshield wiper and washer, two speed, intermittent (front)
Windshield wiper and washer, two speed, (rear)

740B Optional Equipment

Autolube installation for automatic greasing of bearings
Body liners
CD/Radio, heavy duty with auxiliary input
Cold Weather Coolant (–51° C/–59.8° F)
Cold weather start attachment
Engine Block Heater
Exhaust heated body
Extensions, fender
Fast fuel fill
Flashing LED Beacon
Fuel Additive – Anti-Waxing
Heated rearview motorized mirrors
Heated seats
Product Link PL 321, PL 522 and PL 523 (where available)
Roof mounted work lights
Long wheel base rear chassis (OEM)
Machine Security System (MSS)
Tailgate:
– Scissor-type
 

About Cat

The Cat equipment product line, consisting of more than 300 machines, sets the standard for our industry. We plan to help you meet your needs with our equipment, with our distribution and product support system, and the continual introduction and updating of products.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.