Motor Graders Cat motor graders continue their reputation for offering world-class cab and controls, advanced electronics and hydraulics, and optimum productivity... to match your needs in any application. |
|
| |
| |
| |
|
|
Advanced cab design and revolutionary joystick controls greatly improve operator comfort and productivity. Serviceability features reduce downtime for maintenance to help you reduce owning and operating costs, and features like outstanding visibility and optional rear view camera enhance your jobsite safety. The range of Cat® M Series Motor Graders is well suited to the work you need to get done in a variety of heavy construction, governmental and mining/haul road applications. M Series 2 Motor Graders meet U.S. Tier 4 Interim/EU Stage IIIB emission standards.
- Base Power (1st gear) – Net,
259 hp 193 kW
to 533 hp 397 kW
- Operating Weight – Typically Equipped,
53738 lb 24375 kg
to 145152 lb 65840 kg
- Blade Width,
14 ft 4.267 m
to 24 ft 7.3 m
» View Full Product Line
Cat® K Series 2 Motor Graders are built for performance. Productive and reliable, these machines deliver smooth, efficient power for a variety of jobs. You can depend on Cat motor graders for everything from heavy blading to finish grading, road building and maintenance, ditch and slope work, ripping/scarifying, and snow removal. K Series 2 Motor Graders meet Bharat Stage III and China Stage II emission standards.
- Base Power (1st gear) – Net,
145 hp 108 kW
to 171 hp 128 kW
- Operating Weight – Typically Equipped,
30519 lb 13843 kg
to 33307 lb 15108 kg
- Blade Width,
12 ft 3.7 m
» View Full Product Line
|
| |
| |
| |
|
| |
|