Skid Steer Loaders

Cat® Skid Steer Highlights

Skid Steer Loader

Built for tough work, the Caterpillar® Skid Steer Loaders incorporate big iron features. These machines deliver Cat reliability, durability, and efficient operation, even in the toughest working conditions.

  • Sealed and pressurized cab on the C-Series for a cleaner, quieter work environment.
  • Adjustable seat-mounted controls and an available air ride seat on the C-Series keep you comfortable throughout the work day.
  • Wide range of operating ranges and skid steer attachments.
  • High horsepower and strong performance help you get more done.
  • Ride control option on the C-Series for an even smoother ride and better material retention.
  • For jobs requiring a track machine, consider Caterpillar's line of Compact Track Loaders and Multi Terrain Loaders.
  
  
ModelEngine ModelNet Flywheel PowerRated Operating Capacity
»  216B Series 3
Cat® C2.2
Cat® C2.2

47 hp
35 kW

1400 lb
635 kg

»  226B Series 3
Cat® C2.2 T
Cat® C2.2 T

56 hp
42 kW

1500 lb
680 kg

»  236B Series 3
Cat® C3.4 DIT
Cat® C3.4 DIT

71 hp
53 kW

1950 lb
884 kg

»  242B Series 3
Cat® 3.4 DIT
Cat® 3.4 DIT

71 hp
53 kW

2150 lb
975 kg

»  246C
Cat® C3.4 DIT
Cat® C3.4 DIT

73 hp
54 kW

2150 lb
975 kg

»  252B Series 3
Cat® C3.4 DIT
Cat® C3.4 DIT

71 hp
53 kW

2650 lb
1202 kg

»  256C
Cat® C3.4 DIT
Cat® C3.4 DIT

82 hp
61 kW

2350 lb
1066 kg

»  262C
Cat® C3.4 DIT
Cat® C3.4 DIT

82 hp
61 kW

2700 lb
1225 kg

 

About Cat

The Cat equipment product line, consisting of more than 300 machines, sets the standard for our industry. We plan to help you meet your needs with our equipment, with our distribution and product support system, and the continual introduction and updating of products.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.